text.skipToContent text.skipToNavigation

Catalog No. : 73171K-RT

Description:  4-11/16 IN SQ EXTENSION 2-1/8 DEEP

UPC: 622538129796

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

4-11/16 Inch Square extension ring, 2-1/8 Inches deep, 42.0 cubic inches Concentric knockouts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To extend an existing 4-11/16 in. square box.
  • Mount with screws directly on the original box.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

42 cu in

Knockouts

10

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

ETIM EC000115 Plaster compensation ring

Levelling height

119.063 mm

Width

119.063 mm

Shape

Square

Application

Built-in installation box (device box)

Extension ring

Y