Catalog No. : 72C17-CRT
Description: 4-11/16 IN SQ 2 DEVICE 1/2IN COVER
UPC: 622538116970
Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
- To install a device into a ceramic tile wall
- Made of steel
Descriptors
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
Material |
Steel |
Shape |
Square |
Number Of Outlet |
1 |
Color |
Silver |
Knockouts |
0 |
Classifications
Brand Name |
Iberville |
Standard |
CSA 5043 |
Dimensions
Size |
4-11/16 Inches |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
119.063 mm |
Width |
119.063 mm |
Shape |
Square |