Catalog No. : 72171KSSX-CRT
Description: 4-11/16IN SQ BOX 2-1/8IN DEEP STEEL
UPC: 622538133106
Made or assembled in Canada.
4-11/16 inches square box 2-1/8 inches depth 42 cubic inches. Concentric knockouts Wraparound brackets for 2-1/2 inches and 3-5/8 inches steel studs. Raised ground screw.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
42 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth |
Documents/Support Tools
|
Sales Drawing |