Catalog No. : 6H6B-1
Description: COND/PIPE HGR 2.5IN STL W/ BLT 1PK
UPC: 785991193008
Hanger, Conduit and Pipe, EMT Size 2-1/2 Inches, Rigid Conduit or Pipe 2-1/2 Inches, Steel, with Bolt, Pack of 1
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Special Features |
Accommodates 1/2 Inch through 4 Inches EMT or rigid conduit. |
Application |
For use with EMT and Rigid conduit or pipe |
Specifications
Material |
Steel |
Finish |
Galvanized |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
2-1/2 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Rotatable |
N |