text.skipToContent text.skipToNavigation

Alternate Catalog No. : 6H2 BSS

Catalog No. : 6H2BSS

Description:  COND/PIPE HGR 1IN STN-STL W/ BLT

UPC: 785991505252

Hanger, Conduit and Pipe, EMT Size 1 Inch, Rigid Conduit or Pipe 1 Inch, Stainless Steel, with Bolt
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Accommodates 1/2 Inch through 4 Inch EMT or rigid conduit.
  • Can be used for either vertical or horizontal installation.
  • 6HTB Series have a built-in nut so there are less parts to handle or drop.
  • Installs easily with a screwdriver.

Descriptors

Category

Electrical hangers

Special Features

Accommodates 1/2 in. through 4 in. EMT or rigid conduit.

Application

For use with EMT and Rigid conduit or pipe

Specifications

Material

Stainless Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here