text.skipToContent text.skipToNavigation

Alternate Catalog No. : 6G 1/2 3/4CN

Catalog No. : 6G1/23/4CN

Description:  6 GANG STEEL BOX 1/2IN 3/4IN K/O

UPC: 622538076571

6-Gang Steel Box with 1/2 Inch and 3/4 Inch Knockouts - Dimensions Length 4-1/2 Inches x Width 14-1/16 Inches x Depth 1-5/8 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Gang box

Specifications

Material

Steel

Cubic Capacity

95 cu in

Knockouts

Yes

Classifications

Brand Name

Iberville

Standard

CSA 12798
CSA 12798

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant