text.skipToContent text.skipToNavigation

Catalog No. : 6851RF-CRT

Description:  EMERGENCY SWITCH PLATE RED

UPC: 622538116901

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Emergency ON-OFF switch plate. Red painted.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To cover a device installed into a recessed box
  • With nickel plated brass screws

Descriptors

Category

Wallplates

Specifications

Gang

1

Material

Stainless Steel

Color

Red

NEMA Color

Red

Classifications

Brand Name

Iberville

Standard

UL E2969, CSA 29700
UL E2969, CSA 29700

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y