Catalog No. : 66-V2-RP
Description: PROTECTOR PLATE WOOD STUD BAG/5
UPC: 622538131935
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
Protector plate for wood stud. Size 1-3/8 Inches x 3 Inches, Steel. Bag of 5 units.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
- To protect a cable running through studs.
- For wood studs.
Descriptors
Category |
Cable protectors |
Specifications
Color |
Silver |
Material |
Steel |
Classifications
Brand Name |
Iberville |
Standard |
CSA 3313 |
Dimensions
Width |
1-3/8 in |
Length |
1-3/8 in |
Height |
3 in |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |