text.skipToContent text.skipToNavigation

Catalog No. : 54171LB-RT

Description:  OCTAGONAL BOX 2-1/8 IN NMD90 BRKT

UPC: 622538129789

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Octagonal box 4 inches x 4 inches x 2-1/8 inches deep, 21.0 cubic inches With NMD90 cable clamps. Side bracket, with holding prongs and prepositioned depth tabs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install a light fixture or to serve as a junction box.
  • With side bracket for wood studs.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Classifications

Brand Name

Iberville

Dimensions

Size

4 inches x 2-1/8 inches Depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N