text.skipToContent text.skipToNavigation

Catalog No. : 54171KSSX-CRT

Description:  OCT BOX 2-1/8IN DEEP KO STEEL STUD

UPC: 622538133090

Made or assembled in Canada.

4 inches octagonal box 2-1/8 inches depth 21 cubic inches volume. Concentric knockouts. Wraparound bracket for 2-1/2 inches and 3-5/8 inches steel studs. With integral support bracket. Raised ground screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 inches x 2-1/8 inches Depth

Documents/Support Tools

Sales Drawing

Click here