text.skipToContent text.skipToNavigation

Catalog No. : 54151L-EP30

Description:  54151L OCTAGONAL BOX CTN/30

UPC: 622538130112

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Octagonal box 4 inches x 4 inches x 1-1/2 inches deep, 15.0 cubic inches With NMD90 cable clamps. Prepositioned depth tabs recessed 1/2 Inch CTN/30.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install a light fixture or to serve as a junction box.
  • With prongs for 1/2 in. drywall adjustment.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 inches x 1-1/2 inches Depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

38.1 mm

Material

Steel

Weatherproof

N