text.skipToContent text.skipToNavigation

Catalog No. : 52C14-5/8-CRT

Description:  4 IN SQ 1 DEVICE 5/8 IN RAISED CVR

UPC: 622538129376

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

4 in square 5/8 Inch raised cover for one device. 4.3 cubic inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install a device or to close a 4 in. square box.
  • Made of steel.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square