text.skipToContent text.skipToNavigation

Alternate Catalog No. : 503 SS316

Catalog No. : 503SS316

Description:  503 BEAM CLAMP IN 316 STAINLESSST'L

UPC: 785991033830

Clamp, Beam, Length 2-1/2 Inches, Width 2-5/8 Inches, Jaw Opening 2-1/8 Inches, 1/2 Inch-13 Threaded Opening, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supports threaded rod, threaded brindle rings and electrical boxes.

Descriptors

Category

Beam clamps

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes

Application

For hanging rod

Specifications

Material

Stainless Steel

Maximum Jaw Opening

2-1/8 in

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

2-17/32 in

Width

2-11/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant