text.skipToContent text.skipToNavigation

Catalog No. : 50010HN-C

Description:  SILICONE BRONZE HEX HEAD NUT

UPC: 783786432523

Type HN - Silicon Bronze Hex Nut - Diameter 1/2 inches - 13 Threads per Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Silicon Bronze

Nut Type

Hex

Classifications

Brand Name

Blackburn

Dimensions

Thread Size

1/2 in

ETIM EC000129 Hexagon nut

Material

Other

Material quality

Other

Halogen free

Y

Thread size (metric)

12.7

Thread size (imperial)

1/2 inch

Thread per inch

13

Castle nut

N

Documents/Support Tools

Sales Drawing

Click here