Catalog No. : 500-SC
Description: BEAM CLAMP.
UPC: 785991509502
Clamp, Beam, Length 1-1/4 Inch, Width 1 Inch, Jaw Opening 15/16 Inch, 1/4 Inch - 20 Threaded Opening, Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
Category |
Beam clamps |
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes |
Application |
For hanging rod |
Specifications
Material |
Malleable Iron |
Maximum Jaw Opening |
29/32 in |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Standard |
CSA 63683 |
Dimensions
Length |
1-1/4 in |
Width |
1 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Other |
Material quality |
Other |
Surface protection |
Other |
Documents/Support Tools
Sales Drawing |