Alternate Catalog No. : 3G 1/2 3/4CN
Catalog No. : 3G1/23/4CN
Description: 3 GANG STEELBOX 1/2 IN 3/4 IN K/O
UPC: 622538076595
3-Gang Steel Box with 1/2 Inch and 3/4 Inch Knockouts - Dimensions Length 4-1/2 Inches x Width 8-5/8 Inches x Depth 1-5/8 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Gang box |
Specifications
|
Material |
Steel |
|
Cubic Capacity |
58 cu in |
|
Knockouts |
24 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 12798 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 0 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |