text.skipToContent text.skipToNavigation

Catalog No. : 37010HNTP-C

Description:  HEX NUT 3/8-16 SIL BRZ TIN PLATED

UPC: 783786829552

Type HN - Tin Plated Silicon Bronze Hex Nut - Diameter 3/8 inches - 16 Threads per Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Finish

Tin Plated

Nut Type

Hex

Classifications

Brand Name

Blackburn

Dimensions

Thread Size

16 in

ETIM EC000129 Hexagon nut

Material

Other

Material quality

Other

Halogen free

Y

Thread size (metric)

9.53

Thread size (imperial)

3/8 inch

Thread per inch

16

Castle nut

N