Catalog No. : 3104KSSX-CRT
Description: DEVICE BOX 2-1/2IN - KO STEEL STUD
UPC: 622538133083
Made or assembled in Canada.
Gangable device box 3 inches height x 2 inches width x 2-1/2 inches depth 16 cubic inches volume. Concentric knockouts (1/2 and 3/4 inch)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
16 cu in |
|
Knockouts |
Yes |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
3 inches Height x 2 inches Width x 2 inches Depth |
Documents/Support Tools
|
Sales Drawing |