text.skipToContent text.skipToNavigation

Catalog No. : 31010HN-C

Description:  SILICON BRONZE HEX HEAD NUT

UPC: 783786433551

Type HN - Silicon Bronze Hex Nut - Diameter 5/16 inches - 20 Threads per Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Nut Type

Hex

Classifications

Brand Name

Blackburn

Dimensions

Thread Size

18 in

ETIM EC000129 Hexagon nut

Material

Other

Material quality

Other

Halogen free

Y

Thread size (metric)

7.94

Thread size (imperial)

5/16 inch

Thread per inch

18

Castle nut

N

Documents/Support Tools

Sales Drawing

Click here