text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS253

Catalog No. : 2CCV672503R0001

Description:  L3-PH 200A POWER FEED TERM

UPC: 7612270505333

Incoming terminal Feeder component L3 with 2 Modules 36mm width, 200A, 10 mm2 up to 95 mm2 max. 1 wire. For the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Feeder component

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

36 mm

Product Net Height

50 mm

Product Net Weight

120 g

Product Net Depth / Length

86 mm