text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS725

Catalog No. : 2CCS500900R0181

Description:  SMISSLINE FILLER MODULE SPACER

UPC: 7612270100989

ZLS725 Intermediate piece 18mm - -
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Intermediate piece

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

9 mm

Product Net Height

67 mm

Product Net Weight

20 g

Product Net Depth / Length

85 mm