text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS201E20

Catalog No. : 2CCF800164R0001

Description:  SMISSLINE BUSBAR,100A,357MM

UPC: 7612270016372

Busbar 125A L1, L2, L3, N or PE 10x3mm galvanic plated for SMISSLINE TP-Touch proof system PLE20
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Accessories for Plug-in Distribution Systems 125A

Product Name

Busbar

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

10 mm

Product Net Height

10 mm

Product Net Weight

98 g

Product Net Depth / Length

355 mm