text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS924-3LN

Catalog No. : 2CCF181818R0001

Description:  Incoming terminal block

UPC: 7612271503093

ABB Busbar system accessorie SMISSLINE TP Incoming block 3LN 160A for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Incoming terminal block 3L+N left

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

72 mm

Product Net Height

43 mm

Product Net Weight

187 g