text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS924-3L-R

Catalog No. : 2CCF181817R0001

Description:  Incoming terminal block

UPC: 7612271503116

ABB Busbar system accessorie SMISSLINE TP Incoming block 3L right 160A for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Incoming terminal block 3L right

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

72 mm

Product Net Height

43 mm

Product Net Weight

159 g