text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS200

Catalog No. : 2CCF002772R0001

Description:  BUSBAR 2.0 METERS

UPC: 7612270015702

Busbar 125A L1, L2, L3, N or PE 10x3mm galvanic plated for SMISSLINE TP-Touch proof system Delivery length 1979 mm 110PLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Accessories for Plug-in Distribution Systems 125A

Product Name

Busbar for socket

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

10 mm

Product Net Height

10 mm

Product Net Weight

537 g

Product Net Depth / Length

1979 mm

Sustainability

ECO Solutions

Ecosolutions Product Profile SMISSLINE Incoming blocks

Eco Solution Profile SMISSLINE TP Power Bar 250A

Environmental product declaration

Product Environmental Profile SMISSLINE Incoming blocks

Product Environmental Profile SMISSLINE direct feed

ABB SMISSLINE Incoming End of Life Instruction