text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS100

Catalog No. : 2CCF002762R0001

Description:  4P BUS COVER,PACK OF 5 PCS

UPC: 7612270015603

The ZLS100 is a busbar cover electrically protected covering of main and auxiliary busbars. The 4 modules cover can be divided. Suitable to accept extension adapter ZLS 101 4x18 mm – bag containing 5 items
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Busbar cover

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

10 mm

Product Net Height

10 mm

Product Net Weight

95 g

Product Net Depth / Length

87 mm