text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS959UL

Catalog No. : 2CCA672512R0001

Description:  SL FEEDER BLOCK GND UL 95MM2

UPC: 7612271487201

Terminal for additional socket SMISSLINE TP PE 50 mm2 bis 95 mm2 UL max. 200A max. 1 wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Busbar system accessory

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

36 mm

Product Net Height

37 mm

Product Net Weight

88 g

Product Net Depth / Length

47 mm