text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS970UL

Catalog No. : 2CCA337020R0001

Description:  SL UNIV. ADAPTER TF 25A UL489

UPC: 7612271444822

Universaladapter UL489 single pole max. 25A L1-L2-L3 top feed ABB SMISSLINE Product
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

210 g

Product Net Depth / Length

13 mm