Alternate Catalog No. : ZLS938
Catalog No. : 2CCA205611R0001
Description: BUS BAR INSUL.TP DRK.GRY 17.5MM
UPC: 7612271418205
The ZLS938 is a Busbar insulator dark grey, 20 for isolation and spacing of separate busbar sections, 18 mm
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Smissline |
Specifications
|
Class |
Incoming blocks and Terminals, loose accessories |
|
Product Name |
Busbar insulator |
|
Country of Origin |
Switzerland (CH) |
Dimensions
|
Product Net Width |
18 mm |
|
Product Net Height |
65 mm |
|
Product Net Weight |
20 g |
|
Product Net Depth / Length |
85 mm |