text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS926

Catalog No. : 2CCA183635R0001

Description:  6 MODULE TP SOCKET GND+N

UPC: 7612271420437

SMISSLINE TP additional socket for external N and PE busbars with 6-module for the 125A system. The pluggable socket system is completely finger safe (IP2XB) together with the socket end piece
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Additional socket

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

51 mm

Product Net Height

51 mm

Product Net Weight

33 g

Product Net Depth / Length

108 mm