Alternate Catalog No. : ZLS928
n° de catalogue : 2CCA183630R0001
Description: 8 MODULE TP SOCKET GND+N
UPC: 7612271420444
SMISSLINE TP additional socket for external N and PE busbars with 8-module for the 125A system. The pluggable socket system is completely finger safe (IP2XB) together with the socket end piece
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
|
Catégorie |
Smissline |
Spécifications
|
Class |
Incoming blocks and Terminals, loose accessories |
|
Product Name |
Additional socket |
|
Country of Origin |
Switzerland (CH) |
Dimensions
|
Product Net Width |
51 mm |
|
Product Net Height |
51 mm |
|
Product Net Weight |
42 g |
|
Product Net Depth / Length |
144 mm |