text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS919UL

Catalog No. : 2CCA183447R0001

Description:  SL FEEDER BLOCK GND UL 10MM2

UPC: 7612271487140

PE terminal acc. UL508 for additional socket SMISSLINE TP, for external busbars 0,75 mm2 up to 10 mm2 litz wire with ferrule AWG 19 up to AWG 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Busbar system accessory

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

9 mm

Product Net Height

46 mm

Product Net Weight

11 g

Product Net Depth / Length

50 mm