text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS918UL

Catalog No. : 2CCA183446R0001

Description:  SL FEEDER TERML N UL 10MM

UPC: 7612271493301

N terminal acc. UL508 for additional socket SMISSLINE TP, for external busbars 0,75 mm2 up to 10 mm2 litz wire with ferrule AWG 19 up to AWG 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

SMISSLINE TP Terminal N 10mm2

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

90 mm

Product Net Height

37 mm

Product Net Weight

110 g

Product Net Depth / Length

108 mm