text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS913UL

Catalog No. : 2CCA183398R0001

Description:  SL FEEDER BLOCK N UL 35MM2

UPC: 7612271486945

N terminal acc. UL508 for additional socket SMISSLINE TP, for external busbars 16 mm2 up to 35 mm2 wire AWG 6 up to AWG 2 with ferrule, max. 1 wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Busbar system accessory

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

9 mm

Product Net Height

37 mm

Product Net Weight

30 g

Product Net Depth / Length

50 mm