Alternate Catalog No. : ZLS905E28-3LN
Catalog No. : 2CCA183109R0001
Description: BUS SYSTEM KIT 28P 3PH+N TP
UPC: 7612271413422
Starter pack Touch proof with 28 Modules L1,L2,L3 N Pluggable socket system SMISSLINE TP is completely fingersafe (IP2XB) together with the socket end piece
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Smissline |
Specifications
|
Class |
Accessories for Plug-in Distribution Systems 125A |
|
Product Name |
Starter pack Touch proof |
|
Country of Origin |
Switzerland (CH) |
Dimensions
|
Product Net Width |
90 mm |
|
Product Net Height |
34 mm |
|
Product Net Weight |
1028 g |
|
Product Net Depth / Length |
545 mm |