text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS905E22-3L

Catalog No. : 2CCA183102R0001

Description:  BUS SYSTEM KIT 22P 3PH TP

UPC: 7612271413255

Starter pack Touch proof with 22 Modules L1,L2,L3 Pluggable socket system SMISSLINE TP is completely fingersafe (IP2XB) together with the socket end piece
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Accessories for Plug-in Distribution Systems 125A

Product Name

Starter pack Touch proof

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

90 mm

Product Net Height

34 mm

Product Net Weight

712 g

Product Net Depth / Length

437 mm