text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS908

Catalog No. : 2CCA183030R0001

Description:  SL TP, 8 MODULE TP SOCKET L1,2,3,N

UPC: 7612271413965

SMISSLINE TP 8-module socket for the 125A system, length 144 mm (includes base and cover). The pluggable socket system is completely finger safe (IP2XB) together with the socket end piece
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Accessories for Plug-in Distribution Systems 125A

Product Name

Socket base

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

90 mm

Product Net Height

28.5 mm

Product Net Weight

92 g

Product Net Depth / Length

144 mm