text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS920

n° de catalogue : 2CCA183017R0001

Description:  SL TP, SMISSL TP, END STOP KIT L+R

UPC: 7612271415617

ZLS920 Socket end piece to prevent displacement of sockets and busbars
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Smissline

Specifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Socket end piece

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

17 mm

Product Net Height

40 mm

Product Net Weight

60 g

Product Net Depth / Length

154 mm