text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZMS932

Catalog No. : 2CCA182524R0001

Description:  SMSLNE MS116/MS132 ADAPT TOP FEED

UPC: 7612271414573

The ZMS932 is a Adapter for MS116/132 L123 wire top feed for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Adapter for motor starter

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

45 mm

Product Net Height

32 mm

Product Net Weight

53 g

Product Net Depth / Length

45 mm