text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZMS132-3L

Catalog No. : 2CCA182500R0001

Description:  3P MODULE TP TOP FEED L1,L2,L3

UPC: 7612271414641

The ZLS132-3L is a combi module L1,L2,L3 top feed for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Combi module for motor starter

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

45 mm

Product Net Height

34 mm

Product Net Weight

95 g

Product Net Depth / Length

45 mm