text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS972300

Catalog No. : 2CCA180563R0001

Description:  SL UNIV. ADAPTER TF 63A UL508 300MM

UPC: 7612271444785

Universaladapter single pole max. 63A L1-L2-L3 top feed wire 300mm for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

370 g

Product Net Depth / Length

13 mm