text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS972N

Catalog No. : 2CCA180557R0001

Description:  SL UNIV. ADAPTER TF 63A UL508 NEUTL

UPC: 7612271444723

Universaladapter single pole max. 63A N top feed ABB for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

240 g

Product Net Depth / Length

13 mm