text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS973

Catalog No. : 2CCA180556R0001

Description:  SL UNIV. ADAPTER BF 63A UL508

UPC: 7612271444716

Universaladapter single pole max. 63A L1-L2-L3 bottom feed ABB for the SMISSLINE TP 125A and 250A system
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

240 g

Product Net Depth / Length

13 mm