text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS971N

Catalog No. : 2CCA180554R0001

Description:  SL UNIV. ADAPTER BF 32A UL508 NEUTL

UPC: 7612271444594

Universaladapter single pole max. 32A N bottom feed ABB SMISSLINE Product
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

200 g

Product Net Depth / Length

13 mm