text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS970N

Catalog No. : 2CCA180553R0001

Description:  SL UNIV. ADAPTER TF 32A UL508 NEUTL

UPC: 7612271444587

Universaladapter single pole max. 32A N top feed ABB SMISSLINE Product
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

200 g

Product Net Depth / Length

13 mm