text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS971

Catalog No. : 2CCA180552R0001

Description:  SL UNIV. ADAPTER BF 32A UL508

UPC: 7612271444570

Universaladapter single pole max. 32A L1-L2-L3 bottom feed ABB SMISSLINE Product
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

200 g

Product Net Depth / Length

13 mm