text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS970

Catalog No. : 2CCA180551R0001

Description:  SL UNIV. ADAPTER TF 32A UL508

UPC: 7612271444563

Universaladapter single pole max. 32A L1-L2-L3 top feed ABB SMISSLINE Product
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Universal aladapter

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

200 g

Product Net Depth / Length

13 mm