text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS964

Catalog No. : 2CCA180550R0001

Description:  SL 1P DUMMY BUS STAB MODULE

UPC: 7612271444556

Universaladapter dummy housing SMISSLINE TP System
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Smissline

Specifications

Class

Adapters and Combi modules

Product Name

Dummy housing

Country of Origin

Bulgaria (BG)

Dimensions

Product Net Width

18 mm

Product Net Height

87 mm

Product Net Weight

110 g

Product Net Depth / Length

13 mm