Catalog No. : 2104LRB2-CRT
Description: REWORK DEV BOX 2 1/2IN LOOMEX/BX 2G
UPC: 622538133076
Made or assembled in Canada.
Non-gangable device box 3 inches height x 3-3/4 inches width x 2-1/2 inches depth 25 cubic inches. Flat sides for rework applications. 2 gang.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
25 cu in |
|
Knockouts |
Yes |
|
Number Of Outlet |
2 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
3 inches Height x 3-3/4 inches Width x 2-1/2 inches Depth |
Documents/Support Tools
|
Sales Drawing |