text.skipToContent text.skipToNavigation

Catalog No. : 2020R-RT

Description:  UTILITY EXT 2-1/8IN WIDE 1-7/8IN

UPC: 622538129925

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Utility box extension 4 inches x 2-1/8 inches x 1-7/8 inches deep, 14.0 cubic inches with conduit knockouts. Mount with screws directly on the original box.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To extend an existing utility box.
  • Mount with screws directly on the original box.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

14 cu in

Knockouts

8

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4 inches Height x 2-1/8 inches Width x 1-7/8 inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Levelling height

101.6 mm

Width

2.125 mm

Application

Built-in installation box (device box)